Introducing the PDU Power Pivot™, the patented newest innovation from Server Technology, inventors of the Intelligent PDU.
The PDU Power Pivot’s incredibly flexible design with a 90 degree rotatable power cord makes it the ultimate PDU for multiple racks and multiple facilities.
- PDU Power Pivot™ input cord
- 30 (Basic, Metered, Smart) or 24 (Switched) outlet configurations
- Single phase inputs
- High native retention outlets
- Locking receptacles accept side-lock plugs on all PDU Power Pivot products and top-lock (aka APC) plugs on the Switched product
- Auto-flip LED (all but Basic)
- Reversible sequencing (Switched - via FW)
- Two Temperature/Humidity inputs on both the Master and Link units for a total of four
- 50° C rating