<iframe src="//www.googletagmanager.com/ns.html?id=GTM-WHST8N" height="0" width="0" style="display:none;visibility:hidden">

logo_HDOT_registered_v01_723x200

 

 

 

 

Multiple award winning, 
DCS Awards 2018

Data Centre PDU Product of the Year,
High Density Outlet Technology (HDOT) PDU

High Density Outlet Technology 
Up to 42 C13’s in a 42U high by 1U wide device

High power densities and reduced cabinet space require new and innovative products like Server Technology’s own patented outlet technology that provides industry standard C13 and C19 outlets in a drastically reduced footprint. The highest possible outlet density available in a network connected PDU.  Up to 42 C13’s in a 42U high by 1U wide device. Additional features include high native cord retention that eliminates the need for custom and costly ancillary locking cord devices.  Manufactured with robust high temperature materials carrying a UL94 V-0 flame rating makes these outlets ideally suited for harsh data center environments. 

Need more flexibility?  The best PDU just got better.
Learn about the NEW Advanced HDOT Cx.  

 

TRUE INNOVATION. ONLY FROM SERVERTECH.

You've never seen anything like this before. Introducing the HDOT™ (High Density Outlet Technology). High power densities and reduced cabinet space require new and innovative products like Server Technology’s own patented outlet technology that provides industry standard C13 and C19 outlets in a drastically reduced footprint. The highest possible outlet density available in a network connected PDU.  Up to 42 C13’s in a 42U high by 1U wide device. Additional features include high native cord retention that eliminates the need for custom and costly ancillary locking cord devices.  Manufactured with robust high temperature materials carrying a UL94 V-0 flame rating makes these outlets ideally suited for harsh data center environments. To order the HDOT PDU go to STIs Build Your Own PDU configurator. HDOT technology is available in Metered and Smart PDUs.

The multiple-award winning HDOT PDU is here to stay.

Servertech's High Density Outlet Technology is the most popular and innovative PDU on the market. It is available in Switched, Smart, POPS and with Alternating Phase Outlets. HDOT is the one PDU to solve today's top data center challenges: Power Density, Capacity Planning, and Remote Power Management. HDOT is the PDU that you can configure to order with only 4 easy steps and get it when you need it- ships within 10 days 90% of the time.
HDOT PDU DCS Award 2018 Winner

We've been selected as the winner for the 2018 DCS Awards PDU Product of the Year.

Thank you all for your support!

HDOT PDU with alternating phase technology

Build density into your data center with award-winning HDOT and Alternating Phase technology:

  • Highest Density Outlet Technology
  • The right outlets in the right place
  • Most outlets per form factor
  • Easy Load Balancing
  • Alternating Phase Outlet Technology
  • 90% Ship Within 10 Days

Have a Power Expert Contact You

HDOT PDU - High Density Outlet Technology

Short on real estate, high on rack components?

Choose High Density Outlet Technology

High Density Outlet Technology (HDOT) has the most outlets in a 42U intelligent Rack PDU with industry standard C13 and C19 outlets. Comes with high native cord retention and color-coded alternating-phase outlets for easy cabling. Learn how our HDOT PDUs with Alternating Phase Technology improved a Networking Company's power density.
HDOT Cx PDU Icon

Limitless Possibilities for your data center in One Single PDU

HDOT Cx PDUs vs HDOT PDUs

The Cx outlet is replacing the C19 outlets, currently on the HDOT PDU today, with a hybrid outlet that can function as either a C13 or a C19 outlet reduces complexity within the selection process and limits the need to purchase a new set of PDUs when equipment changes, lowering end costs. HDOT Cx PDUs carry all the great features from previous HDOT PDUs.  Learn more about the Advanced HDOT Cx PDU today.

BYOPDU Build Your Own PDU Icon

Looking for the perfect load-balancing solution?

Choose Alternating Phase

Alternating phase outlets alternate the phased power on a per-outlet basis instead of a per-branch basis. This allows for shorter cords, quicker installation and easier load balancing for 3-phase rackmount PDUs. Shorter cords mean less mass, making them less likely to come unplugged during transport of the assembled rack. Read the Alt Phase Executive Summary.

tile_PIPS_v01

Per Inlet Power Sensing | 

The best infeed power measurement technology on the market for data center rack-level power monitoring.

PIPS technology replaces power monitoring at the RPP (Remote Power Panel) in data centers with higher accuracy and lower cost monitoring of each power circuit attached to a PDU. This feature enhances equipped Smart, Switched, and POPS PDUs with the most accurate and extensive metrics on the market. Expect the same quality and functionality on current intelligent PDUs, but with an increased level of information to help you make the critical decisions regarding your facility.

tile_POPS_v01

Per Outlet Power Sensing | 

The best outlet power measurement technology on the market for data center rack-level power monitoring.

Adds Per Outlet Power Sensing (POPS) to the Switched PDU which provides power monitoring per an individual outlet/device. Power information per individual outlet /device includes current, voltage, power (kW), apparent power, crest factor, and power factor. Using our grouping technology, power information is available per device, groups of devices (application), individual PDU or cabinet.

Award-Winning Sentry Power Manager

Need a rack PDU tailored to your data center?

Try Build Your Own PDU

Both HDOT and HDOT Cx PDUs, with Alternating Phase Technology, are available through Server Technology's "Build Your Own PDU" configurator. Build Your Own PDU takes a Switched, Smart or Metered 42-outlet High Density Outlet Technology (HDOT) PDU and allows you to build an HDOT or HDOT Cx PDU your way: choose a configuration, download a spec sheet, and request a quote in four simple steps. Click here to get started.

 

LOGO-Servertech-4color_600x309-1

About Server Technology

Server Technology's power strategy experts are trusted to provide Rack PDU solutions for demanding data centers worldwide ranging from small technology startups to Fortune 100 powerhouses. Because power is all we do, you will find us in the best cloud and co-location providers, forward thinking labs and telecommunications operations. Server Technology customers consistently rank us as providing the highest quality PDU's, the best customer support and most valuable innovation. Let us show you; we have over 12,000 PDU configurations to fit every data center need and 80% of our PDU's are shipped within 10 days. Only with Server Technology will customers Stay Powered, Be Supported and Get Ahead. 
See what our customers say.

  • Highest Quality Rack PDU's
  • Best Customer Support
  • Most Patents in the Industry